Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

TR.RSEL.60 and TR.RSEL.65 linear retraction system

Save costs and installation space

The new igus® systems TR.RSEL.60 and TR.RSEL.65 are product extensions to the already existing RSEL retraction systems size 70 and 85. Thanks to the triflex® R sizes 60 and 65, handling packages can now be implemented more cost-effectively, for example in the automotive sector. This is especially possible due to the modular structure of the RSEL series and is therefore especially suitable for a wide range of applications in the field.
 
Contact an igus® expert now
Product image TR.RSEL.60

cost down

Tech up

  • Up to 380mm of retraction length
  • Easy to retrofit
  • Prevention of loop formation on the axes 4-6
  • Fixed end of the e-chain® can be freely placed due to the linear design
  • Optional guide plate behind the retraction system minimises wear of the e-chain®     
Tech up

Cost down

  • High running performance 1)2)
  • Reduction of downtimes, maintenance-free
  • Modularised structure to the TR.RSEL.70 and TR.RSEL.85 retraction systems
proof

Proof

  • Tested in the igus® laboratory
  • Resistance and retraction force of the installed rubber ropes
  • Wear of bearings and guides
Recycle

Sustainability

  • Individual wearing parts of the system are replaceable
  • Fired powder coating 100% free from emissions (VOC free)

Why the new sizes?

  • With the sizes 60 and 65, in addition to the already existing sizes 70 and 85, you have the possibility to save further space and weight.  For applications with low filling the sizes 60 + 65 offer an additional price saving.
 
  • The retraction force has been adapted to the new sizes, ensuring a constant linear retraction force over 380mm.
 
  • In addition, the system offers a support which further reduces chain abrasion. If installation space is limited, the support can be quickly dismantled.  
TR.RSEL.60 + 65 gif

Innovation presentation of the TR.RSEL.60


triflex® R for Multi-Axis Robotic Cable Management

Robot Configurator
Use the robot equipment configurator

Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH