Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

triflex® R UR10 + UR10e fiber-rod system

For additional cable guidance on the robot

The new igus bracket TR.917.924 for the triflex R size 40 fiber-rod system enables virtually contact-free guidance of cables on the UR10/UR10e of universal robots.
Contact an igus® expert now
Product image UR fibre-rod

Tech up

Tech up

  • Elongated holes enable infinitely variable adjustability of the fiber-rod module 
  • Easy to retrofit (Assembly video)
  • Low wear by holding the e-chain® above the axis 4-6
cost down

Cost down

proof

Proof

  • Fiber-rod systems are already used thousands of times on robots in various industries
Recycle

Sustainability

  • Have your installed e-chains recycled after use via the igus chainge program .  
  • Less abrasion ensures less fine dust
  • Fired powder coating 100% emission-free (VOC free)

Benefit for the customer

  • In case you need to retrofit your UR10 or UR10e cables or hoses.  
  • Enables stable & defined cable guidance up to the tool 
  • can be combined with our cobot clamps
  • plug and play for UR10 + UR10e
  • individually adjustable
  • No undesirable damage to the robot 
UR fibre-rod

Short news presentation of fiber-rod for UR10 + UR10e


triflex® R for Multi-Axis Robotic Cable Management

Robot Configurator
Use the robot equipment configurator

Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH