Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Pre-assembled cable carriers and cables increase productivity

The igus has been pre-assembling customer-specific cables and energy supply systems for over 20 years, which are used in a wide variety of applications. The smallest millimeter-wide energy chains in medical devices or robots, harnessed cables for the tightest installation spaces and small bend radii or energy supply systems for long travels in port facilities or steelworks - all from one source, directly from the manufacturer, individually pre-assembled and 100% tested. The service life of the components used can be easily calculated online - with the service life calculator for pre-assembled cables or the service life calculator for cable carriers.

Our task is to constantly develop new innovations in energy chains and cables. In this way, we enable you to save costs and further increase the quality of machines and systems at the same time, in other words "Tech up. Cost down".  We at igus also accept the responsibility to contribute to the reduction of plastic waste and improvement of recycling: When energy chains reach their end of service life, we have them processed in the igus recycling program . Also learn more about our investment in the chemical recycling program of Mura Technology Limited.
Contact an igus® expert now

Module Connect adapter

For easy connection of the energy chain with snap-in mechanism

Module Connect adapter
Tech up:
  • Attachment without additional sheet metal parts
  • Flexible: simple clip fastening for wall and floor
  • Safe: integrated strain relief and seal
  • Suitable: Configure the interface by combining separate housings into one connector
Cost down:
  • Save 80% assembly time
  • In case of service: just unplug, plug in, done

Heavy duty harnessing

Individual energy chains and cables for harsh environments

Heavy duty harnessing
Tech up:
  • Robust and corrosion-resistant: e-chains for harsh environments
  • Optimized: coordinated and ready to install
Cost down:
  • Save 68% assembly time
  • Save 89% procurement time 

SEW ePlan macros

Faster designing with eplan macros suitable for SEW drives

eplan macros
Tech up:
  • 7 qualities available for each cable
  • Automatic cable diagram and parts list in CAE
Cost down:
  • Saving: No minimum quantities, no cutting costs
  • Find online, easy designing
  • Order immediately, delivered quickly

readycable® hybrid cable

Harnessed hybrid cable suitable for Bosch Rexroth

Bosch Rexroth
Tech up:
  • Save 50% installation space, latest hybrid technology: Only one cable for power and data
  • Pre-assembled and ready-to-connect
Cost down:
  • Reduced cabling time and effort, only one cable instead of two
  • Just-in-time delivery, no need of own warehousing for the customer

readycable® for robots

Extension cables suitable for Kuka, Fanuc and ABB

ABB extension cable
Tech up:
  • Flexible: Supplement existing interfaces with fully tested extensions
Cost down:
  • Up to 7 quality levels: You can use the cable with the best price/performance ratio in your robot application

readycable® global factory

Fully equipped readycable® factories for drive cables suitable for 24 manufacturer standards in USA, Spain, Turkey, UK and Germany.

readycable
Tech up:
  • Consistently high quality through machine production
Cost down:
  • Short transport routes enable a very good delivery performance at low costs


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH