Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® HSD350, plate strips

  • Sterilisable
  • For continuous use up to +180°C
  • High media resistance
  • Corrosion-free
  • For wet environments
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
Product description
iglidur® bar stock HSD350

Lubrication-free iglidur® bar stock materials offer the option of freely designing all types of maintenance-free sliding elements and bearings. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.
Note: Our bar stock is manufactured with excess dimensions.

Typical application areas  
When to use it?
  • If no suitable dimensions are available in the iglidur® catalogue range
  • When a temperature of up to 180°C prevails 
  • When good chemical resistance is required
  • Where there is a wet environment
When not to use it?
  • If an appropriate iglidur® standard catalogue bearing is available
  • When an iglidur® plain bearing in special dimensions is required in large quantities
  • When temperatures higher than 180°C temporarily occur
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH