Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

NTP27 drylin® polymer telescopes make sliding simple

The first drylin® telescopic guide made of plastic totally dispenses with metal components. Easy to transport due to its low weight and very energy efficient in interior applications due to its lightweight construction. Installation is quick and intuitive, and the polymer telescopic guide adapts perfectly to the application environment thanks to the color selection.

Save costs and decrease weight

 
  • Extension length 150mm
  • Quiet operation because balls are dispensed with
  • Self-lubricating due to igus® high-performance polymers
  • Corrosion-resistant
  • Choice of 3 colors (white, light grey, anthracite)
  • Tested: 100% maintenance-free functionality through self-lubricating iglide® polymers J3B and GLW
Polymer telescope NTP27 from igus

Versatile application

Therefore we have developed the 100% polymer telescope

The interior, rehab and medical industries are the target markets for our NTP27 solid polymer telescope, but it is not limited to them.
 
The weight saving, corrosion-free property and quick assembly make the NTP polymer telescope a great addition to our telescopic rod range. Available immediately with extension lengths of up to 150mm. Shipped within 24 hours. Worldwide.  
 
NTP27 solid polymer telescopic rod from igus

Solid polymer telescope NTP from igus
Up to 150mm extension length
Solid polymer telescopic rod extended

Application examples of our drylin products


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH