Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Subtractive Manufacturing and Custom Bar Stock Machining Services

igus® uses plastic bar stock consisting of iglide® high-performance polymers to manufacture individual components and prototypes according to your custom requirements with subtractive manufacturing. Our subtractive manufacturing services are ideal for prototyping and small-scale orders such as an individual product series, and the wide selection of sizes available means nearly any application can make use of our bar stock. Our iglide® materials have a range of properties, such as low coefficients of friction, high temperature resistance, and with certain materials FDA compliance. All materials are resistant to dust, dirt, corrosion and humidity, making our custom bar stock an ideal solution for any possible application.

Why use igus vs. competitors?

 
  • Fast and reliable shipping
  • Stock available in 35 different iglide materials
  • Tested & developed for dynamic applications
  • Competitive pricing
  • No minimum order quantity

Looking for resources and content such as our design guide, catalog, blogs, brochures and more?  Browse our Engineer's Toolbox

Browse our Methods

Custom Machine Services

Browse our Materials

Round and Hollow Bars

Round and Hollow Bars
  • Excellent wear rates and coefficients of friction
  • Lengths from 100 to 1000mm available
  • No minimum order value or quantity
Browse the Shop

Platestock and Strips

Platestock and Strips
  • Large number of standard dimensions
  • Plate thickness from 2 to 40mm available
  • Freely selectable length from 50 to 1000mm
Browse the Shop

Tribo-Tape Liner

tribo-tape liner
  • Dry-running and maintenance-free
  • Suitable for small installation spaces
  • Optional self-adhesive back
Browse the Shop

Browse the Engineer's Toolbox

 

Discuss your project with a custom parts expert

Whether you’re interested in 3D printing, bar stock machining or injection molding, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!

Contact an Expert



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH