Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Study: drygear® Apiro prepared in
hygienic design

robolink D joint for UR robots

Cantilever axis and gearbox specifically for the
hygiene and food sectors

The Apiro gearbox system, whose name is taken from the Greek word for "infinite", is being used in a wide variety of industries with a wide range of requirements. High modularity and flexibility make the gearbox and cantilever axis suitable even for special applications. The plan is to add a hygienic design for special requirements and applications with high hygienic demands to the modular kit. The design is intended to prevent contamination during production and allow simple, safe cleaning, which is important in such industries as food and pharmaceuticals.  
Browse the Apiro shop

Tech up with igus news

Improve technology

  • Modular drygear® Apiro gearbox system expansion
  • Easy and safe to clean
Cost down with igus news

Cost down

  • Cost-effective gearboxes made of iglidur polymer material
  • Modular design for manual and motor-operated adjustments
  • Fast conversion possible
  • Assembly without any special tool
evidence from igus news

Proof

  • Great product compatibility
  • Worm gears made from tribologically optimised high-performance polymers
recycling with igus news

Sustainability

  • Completely lubrication-free operation
  • Lightweight components

drygear Apiro

Versatile and flexible applications with modular gearboxes

drygear® Apiro gearbox system

The drygear® Apiro gearbox system enables you to implement individual applications in an extremely modular, cost-effective manner.
  • For lane adjustments, pusher tasks, gearboxes with various gear ratios, slewing rings and rotary axes.
  • Available in a motorised version or for manual adjustments



Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH