Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

... small cross sections for smaller drive motors ...

Tech up

Tech up

  • Predictable service life for PVC motor cable
  • Weighs 20.3% less than the alternative solution
Cost down

Cost down

  • Costs up to 47% less than the CF35.UL with inner jacket
  • No cable cross section oversizing for motors because, despite the small cross section, the nominal voltage of 600/1,000V is retained for new drives
Proof

Proof

Sustainability

Sustainability

  • Lower weight reduces traversing system drive power
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about the topic here

 
Part No.Number of cores and conductor nominal cross section Outer diameterCopper indexWeight
 [mm²][mm][kg/km][kg/km]
CF210.UL.05.04(4G0.5)C7.03463
CF210.UL.15.04(4G1.5)C10.086140
CF210.UL.25.04(4G2.5)C11.5146209
CF210.UL.40.04(4G4.0)C13.0195288

 


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH