Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

... even bigger selection with a very cost-effective motor cable ...

Tech up

Tech up

  • Installation space reduced by 16.7% thanks to smaller outer diameter 
  • UL/CSA certification for the US and Canada
  • Oil resistance thanks to iguPUR outer jacket
Cost down

Cost down

  • Costs up to 33% less than cables with PUR outer jacket
  • No over sizing of cable cross section for motors because, despite the small cross section, the nominal voltage of 600/1,000V for new drives is retained.
Proof

Proof

  • 36-month chainflex® guarantee: UL certified
  • In test 5042, the iguPUR cable reached almost 15 million strokes
  • Calculate the service life of the cable online: igus.eu/chainflexlife
Sustainability

Sustainability

  • Smaller cross section conserves copper resources and requires less energy in production
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about the topic here

igus® Part No.Number of cores and conductor nominal cross section
Outer diameter 
Copper index Weight 
 [mm²][mm][kg/km][kg/km] 
CF896.07.04(4G0.75)C7.552      79 
CF896.15.04(4G1.5)C9.082      122 
CF896.25.04(4Gx2.5)C10.5132      173 
CF896.40.04(4G4.0)C12.0204      257 
CF896.60.04(4G6.0)C14.5306      378 
CF896.100.04(4Gx10)C18.5458      653 
CF896.160.04(4G16)C21.0709      835 



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH