Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
RW360CM clip-in liners

More PS for linear round shafts

New class of precision and rigidity for linear round shaft guides

With the new RW360CM linear plain bearings, we meet customer requests for higher rigidity in drylin® R round shaft guides. The robust and durable clip-in liners made of the high-performance polymer iglidur® W360 convince with a lower bearing clearance at the operating point due to reduced elasticity. The dimensions, which are identical to metal ball bushings, enable a 1:1 exchange and the continued use of existing linear housings. Besides precision with the same drive forces, iglidur® W360 convinces with its easy operation. The matching linear adapters are corrosion-free due to the Klareloxal finish. Suitable for all linear housings of the RGA and RGAS series and for RQA linear carriages.
Make an enquiry about this product

Tech up with igus news

Tech up

  • Up to 50% less bearing clearance at the operating point
  • Easy-running lubrication-free clip-in liners with
    reduced elasticity
  • Secure mounting due to clip-in function and
    press fit
  • Corrosion-free due to clear anodised adapter housings
  • Three installation sizes: ø12mm, 16mm and 20mm
  • Suitable bearing housings RGA/RGAS/RQA
    available
Cost down with igus news

Cost down

  • Linear adapter 1:1 dimensionally interchangeable with metallic
    ball bearings
  • Quick mounting in bearing housing type
    RGA/RGAS and linear carriage RQA (can also
    be retrofitted)
  • One bearing for linear and rotating applications
  • For igus® round shafts made of aluminium, steel and
    stainless steel
evidence from igus news

Proof

  • Tested: bearing clearance at operating point in mm, test force 40N, measuring jib 200mm, load point 150mm from bearing centre, result: 50% lower bearing clearance than RJUM-01 series
  • Online service life calculator for drylin® R
recycling with igus news

Sustainability

  • 100% maintenance-free due to self-lubrication
  • No greasing and oiling necessary
  • No contamination in the application environment
  • Self-lubricating igus® polymers for highest cleanliness and hygiene as well as quick cleaning

Ask our experts

Contact igus expert Our igus® expert will gladly advise you in this regard with no strings attached. 
Contact us here

Download current catalogue

News HMI 2020 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products


Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH