Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Telescopic rail with prism preload

Telescopic rail, preloaded

Telescopic rail with prism preload

The defined pre-tension is the heart of the drylin® N prism guide. And we now also use this pre-tensioning mechanism with selectable constant displacement forces in the new prismatic telescopic rail. The result is a rich, clearance-free telescoping feel, without annoying rattling noises. Due to the narrow design, the telescopic rail is also suitable for small installation spaces.  
Make an enquiry about this product

Tech up with igus news

Tech up

  • Rattle-free telescopic rail due to spring pre-tensioning mechanism
  • Constant drive forces with various preload options
  • With 27mm width very narrow type for 27mm groove
  • Quiet, with rattle-free spring suspensions
Cost down with igus news

Cost down

  • Ready-to-install solution with 150 to 500mm extension length
  • Full extension, partial extension and overextension options
  • 100% maintenance-free as no lubricants required
  • Can be ordered online from 1 piece
evidence from igus news

Proof

  • Tested: linear up to four times quieter than metal bearings
  • Tested: corrosion resistance, salt-spray tested (NSS) according to DIN EN 9227/ASTM B-117
recycling with igus news

Sustainability

  • 100% lubrication-free and maintenance-free operation
  • Very quiet through sliding motion instead of metal balls
  • No contamination in the application environment

Ask our experts

Contact igus expert Our igus® expert will gladly advise you in this regard with no strings attached. 
Contact us here

Download current catalogue

News HMI 2020 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products


Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH