Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
RTJUMP with split design: drylin® R linear housings for round shafts

Save costs and weight

Split design: drylin® R linear housings for round shafts

Housings made of polymer and the matching liners made of iglidur® materials characterise the series of econ drylin® R bearing housings. With the new housing design you save several times over. Cost-effective production via injection moulding, extremely low weight for lightweight constructions, corrosion-free in applications where stainless steel is required. Fast bearing replacement without disassembly due to the split housing design. With the incorporated lubrication the drylin® R liners are completely clean in operation as well as maintenance-free.
  • Alternative housings for the 05 series in installation sizes 25 and 30
  • Low mass inertia due to solid polymer material
  • igus® tip: save even more weight with hollow aluminium shafts AWMR
  • Simple bearing replacement directly on the round shaft
Make an enquiry about this product

  • Lightweight polymer construction to optimise dynamics and efficiency
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at: www.igus.eu/plastic2oil
 
Tech up with igus news

Tech up

  • Linear housings made of robust lightweight igus® polymers
  • Works will all Type 02 liners
  • Linear housings for round shafts made of aluminium, steel and stainless steel
Cost down with igus news

Cost down

  • Cost-effective production in injection moulding
  • Quick assembly via plug connection
  • Split housing for fast film replacement
evidence from igus news

Proof

  • 75% lighter than RJUM-05 series linear housing
  • 8 times longer service life on steel and stainless steel due to iglidur® E7 linear liner
  • Housing with integrated locating spigot and anti-rotation feature of the liners
recycling with igus news

Sustainability

  • 100% lubrication-free operation
  • Maintenance-free due to self-lubricating high-performance polymers from igus®

Ask our experts

Contact igus expert Our igus® expert will gladly advise you in this regard with no strings attached. 
Contact us here

Download current catalogue

News HMI 2020 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products


Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH