Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
FDA-compliant toothed belt axis

FDA-compliant toothed belt axis

New in the modular system of toothed belt axes is the drylin® ZLW-20-HYD. All metallic components are made of highly resistant stainless steel, the design is based on the hygienic design guidelines. They enable easy, fast cleaning processes and meet the requirements for clean and hygienic operation.

Belt-driven actuators and all bearing points are made of FDA-compliant materials and guarantee a long service life. Due to the self-lubrication of the igus® polymers, the ZLW-20-HYD is completely self-lubricating and maintenance-free.
Submit a Request

Tech up with igus news

Tech up

  • Linear axis compliant with Hygienic Design
  • Resistant due to VA stainless steels
  • FDA-compatible
Cost down with igus news

Cost down

  • Ready-to-connect linear axis
  • Simple cleaning processes
  • Individual configuration (stroke length/drive)
evidence from igus news

Proof

  • ZLW-20120-ES, tested service life:
    fill weight 3kg, stroke length 1,000mm, speed
    0.5m/s, acceleration 2.0m/s²; operating time 100%, double strokes 1,443,000
recycling with igus news

Sustainability

  • 100% lubrication-free through the use of igus® polymers in the bearing points
  • corrosion-resistant
  • no contamination of production goods


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH