Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® Z4: High Performance for High Volumes

iglide Z4 plain bearing material

iglide® Z4 - for high room temperatures and other extreme conditions

Extremely high compressive strength coupled with high elasticity enables iglide® Z4 bearings to attain their prominent features in association with soft shafts, edge loads and impacts. At the same time, the bearings are suitable for temperatures up to +250°C. iglide® Z4 was developed in particular for especially price-sensitive applications where the bearing material still had to meet high requirements.

Tech up

Tech up

  • Good wear results in pivoting applications in combination with medium loads
  • Especially well-suited for use on aluminium HC and V2A shafts
Cost down

Cost down

  • Maintenance-free properties reduce costs for lubrication and maintenance
  • Low coefficient of friction and wear
  • Cost-effective due to injection molding
Proof

Proof

  • Comparison price dimension SM-2023-20: iglide® Z €1.22/pc., iglide® Z4 €1.00/pc.
  • Service life can be calculated online
Sustainability

Sustainability

  • Environmentally friendly as no additional lubricants needed
  • Good coefficient of wear and therefore a long service life
igus supports the circular economy of plastics and is investing in chemical recycling.

What are iglide® materials made of?

All iglide® materials consist of three components: base polymers, fibres and fillers, solid lubricants, whereby the bearings made of iglide® materials are maintenance-free and self-lubricating. As it is not possible for one universal material to fulfil all tasks equally well, there are different iglidur materials. Each has a different composition of the three components and a different application area.

Base polymers

iglide® base polymers

The base polymers are responsible for the iglide® materials' wear resistance. They ensure that the lubricants are not subjected to a surface pressure that is too high.  

Fibres and fillers

iglide® base polymers with fibers

These components strengthen the materials so that they withstand high forces or edge loads and can be used continuously.  

Solid lubricants

USP picture

They lubricate components made of iglidur materials independently and prevent friction. They are distributed in the entire material in the form of microscopic particles.



Consulting for Z4 plain bearings

Contact igus now Our employees will be happy to advise you.
By e-mail, telephone or locally at your premises.
Simply choose your preferred means of contact.  
Contact an expert now

Sample box - iglide® plain bearings

iglide sample box with templates and plain bearing catalog Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Order now for free!

What is iglide®?

iglide® plain bearings magnified What do iglide® materials consist of? 
What is behind the self-lubrication effect? Learn more about the functionality of iglide® plain bearings.
Learn more



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH