Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
drylin® W i.Sense linear carriage with LED display

Function check at the touch of a button - linear carriage with wear measurement

drylin® W i.Sense linear carriage with LED display with new installation sizes

With the new drylin® i.Sense linear carriage, the function and wear test is carried out simply at the push of a button. No integration in IT environments, no interface issues. When the green flashes everything is all right and the linear carriage can be operated further. The red LED recommends a bearing replacement and this can be easily done. In less than 30 seconds directly on the rail without disassembly. In addition to installation sizes 10 and 16, the i.Sense carriage is now also available in installation size 20 and is suitable for our drylin® toothed belt axes in the modular system range and also as a basis in robotics as the 7th axis.
Request here

Tech up with igus news

Tech up

  • Function check at the touch of a button directly on the linear carriage
  • Wear sensor directly integrated in the liner
  • Predictable maintenance signal when the wear limit of 0.5mm is reached
  • Suitable for drylin® W linear systems, drylin® ZLW toothed belt axes and 7th axis
Cost down with igus news

Cost down

  • Direct use without integration into IT system
  • Liners for bearing replacement can be ordered as a set
  • Quick bearing replacement of drylin® W exchange bearings within seconds
  • Reduced downtime since bearings can be changed without dismantling the linear unit
evidence from igus news

Proof

  • Service life and function tested in the igus® laboratory; can be calculated online (on ZLW-1040 toothed belt axis, 100N load at a stroke length of 3,000mm, speed of 0.5mm/s and acceleration of 1m/s²)
  • Long-life batteries (three years)
recycling with igus news

Sustainability

  • Long service life thanks to linear liners made of iglidur® J200
  • All metallic components can be reused when replacing bearings
  • 100% lubrication-free operation

Ask our experts

Contact igus expert Our igus® expert will gladly advise you in this regard with no strings attached. 
Contact us here

Download current catalogue

News HMI 2020 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products


Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH