Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
The first drylin® W iglidur polymer linear bearing

Lightweight and long service life - WJBMP-01-10 - linear bearings made of plastic

The first drylin® W iglidur polymer linear bearing

The new drylin® W linear housing made of iglidur polymer convinces with its handling advantages. The reduction in dead weight makes the end product lighter. The low inertia allows a faster process, i.e. more efficiency in production. For other products that are used variably, it means easy transport.  
 
In addition, the polymer linear bearings are easy to install and uncomplicated to support due to their one-piece design.  
Request here

Tech up with igus news

Tech up

  • Lightweight design for higher productivity and energy-efficient applications
  • Four times lighter than the standard made of zinc die-casting
  • Two times lighter than aluminium
  • Six times lighter than stainless steel
Cost down with igus news

Cost down

  • Manufacturing with the injection-moulding method
  • Simple and quick assembly on the rail
  • Liner and linear bearing housing in one
    component
  • Easy support due to one-piece design
  • Fail-safe with emergency running properties
evidence from igus news

Proof

  • Service life predictable at
    igus.eu/drylin-expert
  • Tested: application range of iglidur® JB min. 0°C to
    max. +60°C long-term
  • Tested: linear carriage with zinc die cast bearing
    290g, linear carriage with polymer bearing 166g,
    42.8% savings
recycling with igus news

Sustainability

  • 100% lubrication-free operation
  • Metal-free linear bearing
  • Lightweight, emission-optimised design
  • No contamination in the application environment

Ask our experts

Contact igus expert Our igus® expert will gladly advise you in this regard with no strings attached. 
Contact us here

Download current catalogue

News HMI 2020 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products


Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH