Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Turnkey linear actuators & motors

Browse the shop to discover the drylin® linear actuator product line. drylin® actuators make converting rotary motion to linear motion easier than ever, and do so without the need of external grease or lubricants thanks to self-lubricating iglide® plastic bearing liners. Belt-driven, lead screw driven, and rack and pinion actuators are available. The belt-driven actuators are rated for speeds up to 5 m/s while avoiding frictional heat problems, the lead screw actuators are ideal for lower speed applications with heavy loads up to 5,625 lbs, and rack and pinion actuators are suitable for many positioning and adjustment tasks in the vertical plane and are 30% more cost-effective than belt deflection. Additionally, all drylin linear actuators are resistant to dirt and maintenance-free while also remaining lightweight and quieter than recirculating ball bearing systems. igus® offers electrically driven actuators, also called electric motors, as well. Learn more about igus® linear actuators here.

Number of products: 175

drylin® D7- (X) stepper motor output stage

  • Suitable for 28 - 42mm motor flange size (NEMA11-17)
  • Up to 3A peak current
  • 5-24V control & 24-48V load voltage
  • Operation mode 1: clock/direction
  • Operation mode 2: D7 & D7-1: jog mode; D7-2& D7-3: loop mode
  • Quiet operation & automatic tuning
from 106.40 USD/Pc.
4 items, thereof ready for shipping:
2 variants within 24 hours
1 variants within 12 working days
Shop now
New

drylin® E stepper motor, connection cable, NEMA 17

  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP65
  • Holding torque: 0.50Nm
  • Rated current: 1.80A
  • Motor connection: connection cable 1m
from 57.54 USD/Pc.
1 items, thereof ready for shipping:
1 variants within 12 working days
Shop now
New

drylin® E stepper motor, connection cable, NEMA 23

  • Installation size: NEMA23/Flange dimension 56mm 
  • Protection class: IP65 
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m 
from 94.71 USD/Pc.
1 items, thereof ready for shipping:
1 variants within 24 hours
Shop now
New

drylin® E stepper motor, connection cable, NEMA 24

  • Installation size: NEMA24/flange dimension 60mm 
  • Protection class: IP65 
  • Holding torque: 3.50Nm 
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m 
from 112.79 USD/Pc.
1 items, thereof ready for shipping:
1 variants within 12 working days
Shop now
New

drylin® E stepper motor, connection cable, NEMA34

  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP65
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connection: connection cable 1m 
from 214.29 USD/Pc.
Shop now

drylin® D8- (X) stepper motor output stage

Product information
  • Without connecting cable
  • Set consists of 3x drylin® D8
 
  • Can control stepper motors with a continuous current of up to 4A with a supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
from 130.53 USD/Pc.
4 items, thereof ready for shipping:
3 variants within 24 hours
1 variants within 12 working days
Shop now

drylin® D2 motor control system for stepper, DC and EC/BLDC motors

  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
     
The drylin® D1 motor control system and the D2 are identical except for the housing.
from 545.43 USD/Pc.
1 items, thereof ready for shipping:
1 variants within 12 working days
Shop now

drylin® D9- (X) stepper motor output stage

  • Suitable for 86mm motor flange size (NEMA34)
  • Up to 9.8A peak current
  • 5-24V control & 24-48V load voltage
  • Operation mode 1: clock/direction
  • Operation mode 2: D7 & D7-1: jog mode; D7-2& D7-3: loop mode
  • Quiet operation & automatic tuning
from 143.07 USD/Pc.
4 items, thereof ready for shipping:
1 variants within 24 hours
3 variants within 12 working days
Shop now

drylin® D1 motor control system for stepper, DC and EC/BLDC motors

  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation here before you buy 
from 545.10 USD/Pc.
1 items, thereof ready for shipping:
1 variants within 24 hours
Shop now

drylin® D3 for direct current motors

  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
     
    All relevant documents for dryve D3 can be found in the downloads.
from 201.60 USD/Pc.
1 items, thereof ready for shipping:
1 variants within 24 hours
Shop now

drylin® D3-LM motor control system for DC motors with loop mode

  • Same dimensions as the standard D3
  • Extended functions for "Micro Automation"
  • Individually preprogrammed pendulum movements
  • Individually preprogrammed pause times between movements
Upon request
Shop now
New

drylin ZLX high performance linear module with toothed belt

  • Toothed belt axis of the new generation
  • Particularly easy system integration
  • Robust high profile
  • max. stroke length: 3500 mm
  • Including electric motor on request
Upon request
Shop now
New

drylin ZLW-0630-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-B-60
  • Motor: MOT-AN-S-060-005-042-L-A-AAAB
  • Motor size: NEMA 17
  • Load: 2 kg*
Upon request
Shop now
New

drylin DLE-DA-ZLX toothed belt double axis with stepper motor

  • Double axis based on two ZLX toothed belt axes
  • For large work spaces up to 500 x 500 mm 
  • Easy installation and addition of accessories thanks to numerous grooves
  • Ready-to-connect system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft
Upon request
Shop now

drylin® E DC motor with planetary gearbox and protective housing

  • Installation size: flange dimension 36/42mm  
  • Protection class: IP41 
  • Torque: 0.1Nm to 1.5N 
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm  
  • Direct battery operation possible 
  • Motor connection: Metric M12 connector 
from 190.34 USD/Pc.
3 items, thereof ready for shipping:
3 variants within 12 working days
Shop now

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH