Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
AC500

iglide® AC500 round bar

For high temperatures

iglide® AC500 is a further development of the A500 material, which is detectable and has an optimized service life. Finished components made from AC500 bar stock are approved for direct contact with food. They exhibit an exceptionally good chemical resistance and are suitable for heavy-duty use in machinery for the food industry. The use of cleaning agents where AC500 bar stock is in use is therefore not a problem.

Tech up

Tech up

  • Wear-resistant material for the food area
  • Suitable for high operating temperatures
  • FDA and EU10-compliant
  • Visually detectable
cost down

Cost down

  • Maintenance-free properties reduce costs for lubrication and maintenance
  • Higher running performance
Proof

Proof

In the test, the wear of iglidur A500 and iglidur AC500 was investigated in a rotation test, p= 1MPa, v= 0.3m/s.

Recycle

Sustainability

  • Environmentally friendly as no additional lubricants needed
  • Good coefficient of wear and therefore a long service life
  • igus supports the circular economy of plastics and invests in chemical recycling. 

Wear test with 304 SS and high grade steel shaft

AC500 convinces with even longer service life

Wear test with 304 SS shaft

  • iglidur A500: 0.49 μm/km
  • iglidur AC500: 0.19 μm/km
Wear test with high grade steel shaft
  • iglidur A500: 0.54 μm/km
  • iglidur AC500: 0.16 μm/km
Diagram

Our expert introduces you to iglidur® AC500


Free sample box

Order a free bar stock sample box now in order to try out the wear-resistant and diverse iglidur® materials.
Order a sample box now

Free brochure

Download the bar stock brochure now and find out more about the use of iglidur bar stock. In the brochure, you will find information on properties and processing
Download brochure now



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH