Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
WW-01-T20

Linear carriage instead of recirculating ball bearing guide

simply change to linear guide systems

Linear guide system: switching is becoming easier thanks to drylin® W linear carriages with identical connection dimensions as recirculating ball bearing guides.
  • Four pre-assembled drylin® liners, exchangeable and retrofittable
  • Alignment by visual marking of the fixed bearing side ensures fast quick assembly
  • Robust monoblock made of aluminium. Corrosion-free anodised
Questions about the product

Tech up with igus news

Tech up

  • Pre-assembled mono carriages
  • Identical dimensions as the recirculating ball bearing guides
  • Liner made of iglidur® J200 for longest service life
  • Quiet sliding function instead of metallic balls
Cost down with igus news

Cost down

  • Suitable for drylin® W standard rails
    WS-10-40 (hard-anodised) and
    WS-10-40-CA (silver clear anodised)
  • Extreme corrosion resistance due to rail WS-10-40-ES-FG made of 316 stainless steel
evidence from igus news

Proof

  • Test in horizontal installation position, rail length 1,000mm, load 250N, centric drive and centre of gravity, acceleration 10m/s², running performance in 24/h operation: 2,500km
recycling with igus news

Sustainability

  • 100% elimination of external lubricants
  • Reusable carriage body due to exchangeable liners
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More here


Ask our experts

igus expert Michael Hornung Our igus® expert will gladly advise you in this regard with no strings attached.
Contact us here

Download current catalogue

News HMI 2021 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH