Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Apiro® cantilever axis with double axis

Apiro® cantilever axis with double axis

in series or in parallel

The cantilever axis from the Apiro® modular gearbox system is now available with a double cantilever axis. Works with motor drive or manual drive. The modules can be used in series or parallel with strokes from 60-1,050mm.

Tech up with igus news

Tech up

  • Modular cantilever axis for manual and motor-powered adjustments
  • Can be combined with the Apiro® robot modular system
  • Durable, efficient, low clearance, smooth operation
Cost down with igus news

Cost down

  • Cost-effective gearboxes made of iglidur® polymer material
  • Fast conversion possible
  • Lower maintenance costs
  • No costs for lubrication
evidence from igus news

Proof

  • Tested in the igus® laboratory
recycling with igus news

Sustainability

  • Very light and completely lubrication-free
  • igus® has been an investor in Mura Technology from the beginning and is helping advance chemical recycling. From plastic waste to crude oil in 20 minutes

Applications

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.

Download current catalog

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalog
 

Browse the entire Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Browse the Shop


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH