Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

CF270.UL.D servo cable with reduced outer diameters

CF270.UL.D

Save 10% installation space and use new connector trends


The outer diameters of the CF270.UL.D servo and motor cable, which have been reduced by up to 10%, facilitate the use of modern, cost-effective connector solutions

Tech up

Tech up

  • Reduces the diameter of all CF270.UL.D cables by up to 10%
  • Better fit for common connector systems
  • Longer cable service life with the same bend radius in the e-chain®
Tech up

Cost down

  • Reduce installation space in the e-chain® by more than 9.5%
  • Modern, cost-effective connector solutions now possible
Proof

Proof

  • Tested in the largest test laboratory (3,800m²) of its kind for cables in moving applications
  • Test 4831 with more than 18 million strokes at 9.1xd
  • Certifications: UL AWM Styles 3646 and 21223 with 1,000V and 80°C 
  • Calculate the service life of the cable online here
Sustainability

Sustainability

  • Lightweight means reduced energy requirements for movement
  • Clear statement regarding the service life increases machine availability
  • igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes.


Part No.Number of cores and conductor nominal cross section Outer diameterCopper indexWeight
 [mm²][mm][kg/km][kg/km]
CF270.UL.15.15.02.01.D(4G1.5+(2x1.5)C)C11.5146190
CF270.UL.25.15.02.01.D(4G2.5+(2x1.5)C)C13195248
CF270.UL.40.15.02.01.D(4G4.0+(2x1.5)C)C15260328
CF270.UL.60.15.02.01.D(4G6.0+(2x1.5)C)C16.5350430
CF270.UL.100.15.02.01.D(4G10+(2x1.5)C)C19541624
CF270.UL.160.15.02.01.D(4G16+(2x1.5)C)C22789900
CF270.UL.07.03.02.02.D(4G0.75+2x(2x0.34)C)C1196151
CF270.UL.10.07.02.02.D(4G1.0+2x(2x0.75)C)C12.5139200
CF270.UL.15.07.02.02.D(4G1.5+2x(2x0.75)C)C12.5162210
CF270.UL.25.15.02.02.D(4G2.5+2x(2x1.5)C)C15.5265322
CF270.UL.40.15.02.02.D(4G4.0+2x(2x1.5)C)C16.5322403
CF270.UL.60.15.02.02.D(4G6.0+2x(2x1.5)C)C18.5407505
CF270.UL.100.15.02.02.D(4G10+2x(2x1.5)C)C21604703
CF270.UL.160.15.02.02.D(4G16+2x(2x1.5)C)C24857997
CF270.UL.250.15.02.02.D(4G25+2x(2x1.5)C)C27.512191422
CF270.UL.07.04.D(4G0.75)C84781
CF270.UL.10.06.D(6G1.0)C9.587133
CF270.UL.15.04.D(4G1.5)C978116
CF270.UL.25.04.D(4G2.5)C10.5129173
CF270.UL.40.04.D(4G4.0)C12.5193255
CF270.UL.60.04.D(4G6.0)C14.5297356
CF270.UL.100.04.D(4G10)C17495551
CF270.UL.160.04.D(4G16)C20.5755819
CF270.UL.250.04.D(4G25)C2511171256
CF270.UL.350.04.D(4G35)C2815971696

 



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH