Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Shipping solution chainflex® CASE S

CFCASE S

Keep things in order with chainflex CASE S, now even for the smallest warehouses


This case is a small version of the chainflex® CASE M and is ideal for thin cables. With chainflex® CASE M & S, there is now the option of storing these on top of surfaces

Tech up

Tech up

  • 50% less space for small cables
  • Retains 100% of the advantages of the large chainflex® CASE M
  • Smaller size means easy handling, even on the road
Tech up

Cost down

  • Compatible with the larger chainflex® CASE M (stackable)
  • Use storage space more effectively: where one CASE used to fit, two fit now
  • Lower price for shorter cable lengths than with chainflex® CASE M with a maximum filling of 200m
Proof

Proof

  • Already in use at numerous customers
Sustainability

Sustainability

  • Reduced material usage
  • Manufactured from reusable materials


Winnning all round

1

Easy delivery

2

Easy unreeling

3

Easy storage

4

Easy re-ordering




The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH