Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

chainflex® CFCLEAN cable elements with UL approval

CFCLEAN with UL

CFCLEAN now also certified in the US

Thanks to the UL approval, the CFCLEAN cable elements can now be used in conjunction with e-skin® flat in the USA.

Tech up

Tech up

  • UL certification with eskin® flat for the US
  • Guaranteed service life of 20 million strokes with a radius of 70mm
Tech up

Cost down

  • One cable for all markets: avoid duplication for international companies
  • No expensive special certifications required for the North American market
Proof

Proof

  • UL AWM Style 11722 and 22417 90°C 300V (CFLCEAN1, CFLCEAN3, CFLCEAN4, CFLCEAN8),
    UL AWM Style 1887 and 22418 90°C 600V (CFCLEAN7),
    UL AWM Style 1887 and 11975 90°C 600V (CFCLEAN7.PE)
  • Test 5497 – Interim status: 70 million strokes (test is proceeding successfully)
  • Calculate the service life of the cable online: igus.eu/chainflexlife
Sustainability

Sustainability

  • igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: Learn more here.


CFCLEAN types
CFCLEAN1 - control cable
CFCLEAN2 - coax cables
CFCLEAN3 - data cable
CFCLEAN4 - measuring system cable


 
CFCLEAN types
CFCLEAN6 - motor cable
CFCLEAN7 - servo cable
CFCLEAN8 - bus cable


Application Assistance

For further questions or product information, please contact:

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH