Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Hybrid cable CFSPECIAL.192.H207.15.04

CFSPECIAL192

5x longer lengths for hanging applications with SEW EURODRIVE MOVILINK DDI


New SEW-EURODRIVE standard MOVILINK DDI with high-tensile-strength aramid support element in the jacket for long service life in hanging applications with long travels.

Tech up

Tech up

  • SEW-EURODRIVE hybrid cable for hanging applications with tensile forces of over 4,200N
  • Up to 500% longer vertical travel lengths
  • The only cable on the market specifically for hanging applications with SEW-EURODRIVE hybrid technology
Tech up

Cost down

  • Cost reduction due to elimination of expensive bracing of the cable in the e-chain®
  • Only one cable - reduce installation space
Proof

Proof

  • Test 4428: 466% more tensile force, comparing with and without aramid
  • Calculate the service life of the cable online here
Sustainability

Sustainability

  • Significantly longer cable service life in hanging applications
  • igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: igus.eu/hydroprs


Part No.Number of cores and conductor nominal cross section Outer diameterCopper indexWeight
 [mm²][mm][kg/km][kg/km]
CFSPECIAL.192.H207.15.04(4G1.5+2x(2x1.0)C+HF50-0.9/2.95)C17.0199377

 



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH