Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
drylin E linear system with carriage clamping

Linear system with carriage clamping

... securely positioned ...

Another new option for the SHT linear module building blocks. All long linear carriages can be ordered with an integrated carriage clamp. The clamping on the carriage is a frequently requested equipment feature. To protect against unintentional adjustment, to secure the linear carriage in place when using non-self-locking dryspin® high helix threads.
Request here

Tech up with igus drive technology

Tech up

  • Clamping directly on the carriage (not recommended as a safety-relevant clamping function)
  • Securing the position especially in vertical installation position
  • For SHT installation sizes 12, 20 and 30
Reduce costs with igus®

Cost down

  • Installation sizes 12, 20, 30 can be immediately supplied ready for immediate installation with carriage clamping
  • SHT available in the required millimetre-precise length
  • Also for reverse or multi-carriage configuration
igus® demonstrates how it works!

Proof

  • Clamping force depends on the tightening torque of the clamping lever. The creep behaviour of the clamped plastic causes a reduction in clamping force over time (up to 70%). Therefore no safety-relevant parts may be clamped.
Plastic to Oil - igus® is sustainable

Sustainability

  • 100% clean and hygienic operation
  • Maintenance-free due to self-lubrication

Interactive new products catalogue

Interactive new products catalogue

Besides product presentation, technical data, dimensions and pictures, the new online brochure is enriched with additional information such as the link to the online shop, white papers, blog posts and explanatory videos. The entire catalogue and individual pages can be easily downloaded. The interactive catalogue can also be shared with colleagues via e-mail or social media. Available soon!
 



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH