Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
drylin E GRW rack-and-pinion track study

drylin® GRW rack-and-pinion track study

... an (almost) endlessly expandable drive ...

Based on the drylin® W linear construction kit, we present a continuously expandable drive axis for the first time. Modular rack segments allow the travel of the linear axis to be extended many times over.  The drylin® E electric motor can be directly connected to the linear carriage, as well as the option of the matching energy chain. On a long rail profile, several carriages can be controlled in parallel but independently of each other.  Travels can also be easily extended at a later date thanks to the rack and pinion segments.
Request here

Tech up with igus drive technology

Tech up

  • Rack and pinion elements modularly (endlessly) expandable
  • For applications > 2000mm
  • For movements with high dynamics
  • Separate operation of several linear carriages possible at the same time
Reduce costs with igus®

Cost down

  • Suitable for drylin® W standard rail WS-20
  • Linear carriage with exchange bearing for bearing replacement
  • Directly on the rail
  • Available ready for installation with motor and control system
  • Efficient use of the carrier linear guide
igus® demonstrates how it works!

Proof

  • Multiple number of drive carriages possible on one profile
  • Multiple stroke expansion subsequently possible
Plastic to Oil - igus® is sustainable

Sustainability

  • 100% lubrication-free through the use of igus® polymers in the bearing points
  • Maintenance-free due to self-lubricating igus high-performance polymers

Interactive new products catalogue

Interactive new products catalogue

Besides product presentation, technical data, dimensions and pictures, the new online brochure is enriched with additional information such as the link to the online shop, white papers, blog posts and explanatory videos. The entire catalogue and individual pages can be easily downloaded. The interactive catalogue can also be shared with colleagues via e-mail or social media. Available soon!
 



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH