Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Linear bearings made from eco-materials

Recycling adapter for liners

Linear bearings made from eco-materials

Linear housing made of 100% recycled igus® polymer P4 and liners made of up to 97% recycled iglidur® J4. The splittable linear housings also enable fast bearing replacement directly on the round shaft.
Questions about the product

Linear bearings made from eco-materials
For all round shafts: steel/stainless steel hardened or drawn, hard anodised aluminium or carbon. Many items available in 24hrs.
More information on drylin R shaft guides
Linear bearings made from eco-materials
Tech up with igus news

Tech up

  • Splittable linear adapter made of iglidur® P4, 100%
    regranulate from recycled igus® plastic
  • Liner made of iglidur® J4 - up to 97%
    regranulate from recycled igus® plastics
Cost down with igus news

Cost down

  • Lightweight due to 100% plastic
  • Splittable bearing halves for bearing replacement directly on
    the shaft
  • For all round shafts: Steel/stainless steel hardened
    or drawn, hard anodised aluminium or
    carbon
evidence from igus news

Proof

  • Weight comparison: recycled adapter
    TJ4UMP-01-20-RECP 9.9g, aluminium adapter
    TJUM-01-20 49g, weight savings of up to
    80%
recycling with igus news

Sustainability

  • 100% elimination of lubricants
  • Almost 100% reuse of igus®
    plastics
  • Reusable adapter
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More here


Ask our experts

igus expert Michael Hornung Our igus® expert will gladly advise you in this regard with no strings attached.
Contact us here

Download current catalogue

News HMI 2021 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH