Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Delta robot with food-compliant components

Delta robot with food-compliant components

The igus® three-axis delta robots were developed specifically for extra-fast pick & place tasks. In this way, they can, among other things, be used for conveyor belt picking, sorting tasks and stacking tasks. Together with you, we can continue developing the standard delta robots for food applications. Innovative approaches
1) Food-compliant bearing points thanks to iglidur® A160
2)Toothed belt axis with FDA-compliant components
3) Ready for connection with protection class IP 65 stepper motors

Tech up with igus news

Tech up

  • Bearing points food-compliant through iglide® A160
  • Corrosion-resistant
  • Directly controllable with igus® robot control
  • No production contamination caused by lubricants
Cost down with igus news

Cost down

  • Low assembly and maintenance costs
  • No additional shielding necessary
  • Pre-assembled system
  • Easy control via digital twin with teach-in function
evidence from igus news

Proof

  • Pick rate of 60 picks/min due to low-weight components made of plastic and aluminium
  • Standard delta robots have already been extensively tested in the igus® laboratory
  • Test before you invest: try it out for yourself in our customer testing area
recycling with igus news

Sustainability

  • 100% lubrication-free and maintenance-free
  • 100% clean and hygienic
  • No washing out of grease and oil in the cleaning process

Pick and place application with food

The delta robot with food-compliant components is suitable for gripping and depositing food, for example in a production line for hamburgers.

Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 
To the catalogue

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH