Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Telescopic rail for high temperatures

drylin® telescopic rail for high temperatures

Temperature-resistant up to +130°C

For pull-outs near stoves or fireplaces, igus® has developed the telescopic pull-out NT-35-HT. Due to the sliding element made of iglidur® Q2, the pull-out is resistant up to a temperature of +130°C.
Questions about the product

NT-35-HT anodised
Aluminium rails available in silver or black anodised
NT-35-HT anodised
Tech up with igus news

Tech up

  • Temperature-resistant through sliding element made of iglidur® Q2
  • Continuously extendable up to 1,200mm (extended length)
  • Aluminium rails available in silver or black anodised
  • For horizontal, vertical and lateral installation positions
  • Quiet sliding instead of the rolling noise of metallic balls
Cost down with igus news

Cost down

  • No reworking due to millimetre accurate
    extension length
  • Partial and over-extension available
  • Insensitive to dirt even in outdoor use
  • Lightweight due to the use of aluminium
    and plastic
evidence from igus news

Proof

  • All values 100% determined in the igus® test laboratory
  • Weight comparison: metal full-extension drawer 380mm = 0.6kg, aluminium NT-35-HT 380mm = 0.38kg
recycling with igus news

Sustainability

  • 100% elimination of lubricants
  • Emission-quiet sliding instead of rolling noise of
    metallic balls
  • 100% maintenance-free
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More here


Ask our experts

igus expert Michael Hornung Our igus® expert will gladly advise you in this regard with no strings attached.
Contact us here

Download current catalogue

News HMI 2021 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH