Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
drylin E SLW-BB-25120

Linear module with dryspin® lead screw technology

... more dynamic than ever ...

In the SLW linear module series, installation size 25 can now be configured with seven dryspin® high helix threads. This new dynamic allows feed rates of up to 90mm/rotation.

The linear module consists of robust stainless steel components that make the product especially durable. It is delivered as a ready-to-install system for quick commissioning.
Request here

Tech up with igus drive technology

Tech up

  • Configurable with seven dryspin® high helix threads
  • Quiet and low-vibration operation
  • Linear carriages available in varying lengths
Reduce costs with igus®

Cost down

  • Ready-to-install linear module in the required millimetre-precise length
  • System configuration online
  • Ready for connection with drylin® E electric motor and
    dryve control system
igus® demonstrates how it works!

Proof

  • High helix thread Ds20x80, dynamic axial force
    300N, stroke length 150mm, feed rate 0.6m/min, speed 7.5rpm, duty cycle 50%, service life 521,097 double strokes
Plastic to Oil - igus® is sustainable

Sustainability

  • drylin® W linear guide and dryspin® lead screw technology
    are 100% lubrication-free and maintenance-free
  • igus® has been an investor in Mura Technology from the
    very beginning and is advancing chemical
    recycling. From plastic waste to crude oil in 20 minutes:
    hydroprs

Other innovations in 2023

Discover more exciting news from the drylin® area



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH