Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
drylin® SLWC-1030-FL linear module

drylin® SLWC-1030-FL linear module

… small and strong with lead screw motor ...

The most prominent feature of the drylin® SLWC-1030-FL linear module is its compact design, which reduces installation space requirements by up to 35%.

Upon request, the linear module can be delivered ready for installation with a drylin® E lead screw motor so it can be used immediately. It is suitable for all dryspin® pitches with Ø 10mm.

igus® polymers were used in all bearing points, making the product 100% lubrication-free and therefore especially sustainable.
Request here

Tech up with igus drive technology

Tech up

  • For dryspin® pitch with Ø 10mm
Reduce costs with igus®

Cost down

  • Ready-to-install system with lead screw support in the motor
  • Reduces installation space by up to 35%
igus® demonstrates how it works!

Proof

  • Tested in the igus laboratory: dryspin thread Ds10x25, stroke length 300mm, dynamic axial force 300N, speed 24rpm, duty cycle 50%, result: service life of 204,260 double strokes 
Plastic to Oil - igus® is sustainable

Sustainability

  • 100% lubrication-free through the use of igus® polymers in the bearing points

Other innovations in 2023

Discover more exciting news from the drylin® area


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH