Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
drylin® E News 2023 gearbox in installation size 40

Gearbox in installation size 40

... space-saving, quiet, strong ...

The compact gearbox is perfect for motor applications in tight installation spaces. The small and light gearbox is available in six gear ratios suitable for every application. It is suitable for all igus® NEMA 17 stepper and EC/BLDC motors and fits 5mm and 8mm motor shafts.
Go to the online shop
Tech up

Tech up

  • Suitable for all igus® NEMA 17 stepper & EC/BLDC motors
  • Six gear reductions, which can be selected to suit each application
  • Suitable for 5mm and 8mm motor shafts
Cost down

Cost down

  • Use smaller, more cost-effective motors in conjunction with gearbox
Proof

Proof

  • 73% more weight savings than GEA-60
  • 55% less installation space compared to GEA-60
Sustainability

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes:
    hydroprs

Here, you can see the gearbox in detail:

Product presentation of the gearbox in installation size 40

Other innovations in 2023

Discover more exciting news from the drylin® area

Motors online shop

Motors shop Order stepper motors, DC motors, EC/BLDC motors as well as control systems, gearboxes and more directly online.
Go to the online shop

Electric motor product finder

Electric motor product finder

Find the suitable motor for your application: simply enter your requirements and receive suitable suggestions.

Go to the configurator

Make a product enquiry

Motor news enquiry Do you have questions about one of our new products or would you like to make an enquiry? Then write us a message here.
Send an enquiry now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH