Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
drylin® E News 2022  Drives für DC motors

Drives for DC motors

... control easily and safely ...

The new DC motor drives D5 and D6 control DC motors in a wear-resistant way. The broad supply voltage range allows both battery and industrial operation. The left and right rotation of the motor can be started via simple mechanical buttons and developer boards or PLC. While the D5 drive has a strong housing, the D6 drive is offered without a housing, and is therefore particularly space-saving.
Order online now
Tech up

Tech up

  • Control DC motors
  • Suitable for all igus® motors
  • Motor speed can be controlled via PWM
  • Easy installation of switch cabinet on TS35 rail
Cost down

Cost down

  • Standardised control system using digital inputs
  • Compatible with many industrial control systems
  • Quick initial operation
  • Free sample programs:
    sample-program
Proof

Proof

  • 25% more cost-effective than dryve D3 DC motor control system
  • Can be controlled with 5-24V directly on a PLC or developer boards
  • 90% time savings during commissioning due to igus® sample programmes
 
 
Sustainability

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes:
    hydroprs

Here, you can see both motor controls in detail:

Product presentation of the D5 and D6 motor drives

Other innovations in 2023

Discover more exciting news from the drylin® area

Motors online shop

Motors shop Order stepper motors, DC motors, EC/BLDC motors as well as control systems, gearboxes and more directly online.
Go to the online shop

Electric motor product finder

Electric motor product finder

Find the suitable motor for your application: simply enter your requirements and receive suitable suggestions.

Go to the configurator

Make a product enquiry

Motor news enquiry Do you have questions about one of our new products or would you like to make an enquiry? Then write us a message here.
Send an enquiry now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH