Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
drylin® E news dual shaft

Dual shaft stepper motors

... two drives in one ...

Stepper motors are an essential component in various industries and applications where precision and controlled movement are of utmost importance. Among the variety of stepper motors available, the dual shaft stepper motor stands out as a versatile and powerful choice.
Make a request now
Tech up

Tech up

  • Four dual-shaft stepper motors for space-saving design
  • Drive two mechanical loads with one motor
  • Great flexibility in setting up/connecting mechanical components
Cost down

Cost down

  • Suitable for igus® linear drives
  • Space-saving design with double-shaft stepper motor helps reduce costs
Proof

Proof

  • Stepper motors from 0.5Nm to 5.9Nm
  • Use of the motor between two axes
Sustainability

Sustainability

  • Wear and maintenance-free

What is a dual shaft stepper motor?

A dual shaft stepper motor is a type of stepper motor with two output shafts. These motors feature a rotating shaft on both sides, providing greater flexibility in connecting and driving mechanical components. With one motor, two mechanical loads, e.g. two parallel linear axes, can be driven. The dual-shaft stepper motor is space-saving and reduces costs. A hand wheel can also be mounted on the second shaft end, which can be used to turn the motor by hand. There are also various possible applications for this.

Dual-shaft stepper motors are primarily used in industry to mount double-axis drives in a space-saving manner. In classic double-axis drives, the motor is installed on the side, which often leads to space problems. In designs with a dual-shaft stepper motor, the motor is located between the axes so as not to waste any installation space. The hand wheel mounted on the second shaft end can be used for pin point adjustment of a linear axis. Furthermore, with a self-locking lead screw axis, a mechanism can be adjusted in the event of a power failure. This is particularly necessary for entrances or doors.

All installation sizes at a glance:

NEMA17

MOT-AN-S-060-005-042-L-A-AAAB

NEMA23

MOT-AN-S-060-020-056-L-A-AAAB

NEMA 24

MOT-AN-S-060-035-060-L-A-AAAB

NEMA34

MOT-AN-S-060-059-086-L-A-AAAB

Technical data

Part numberInstallation sizeHolding torque [Nm]Connector typeConnecting wire length [cm]
MOT-AN-S-060-005-042-L-A-AAABNEMA170.50JST30
MOT-AN-S-060-020-056-L-A-AAABNEMA232.00JST30
MOT-AN-S-060-035-060-L-A-AAABNEMA 243.50JST30
MOT-AN-S-060-059-086-L-A-AAABNEMA345.90Molex30

Other innovations in 2023

Discover more exciting news from the drylin® area

Motors online shop

Motors shop Order stepper motors, DC motors, EC/BLDC motors as well as control systems, gearboxes and more directly online.
Go to the online shop

Electric motor product finder

Electric motor product finder

Find the suitable motor for your application: simply enter your requirements and receive suitable suggestions.

Go to the configurator

Make a product enquiry

Motor news enquiry Do you have questions about one of our new products or would you like to make an enquiry? Then write us a message here.
Send an enquiry now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH