180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Maximum angle of rotation 600° (depending on system)
Rotating speed up to 180°/s
Modular construction with standardised mounting variants
Integrated strain relief and cable guides in guide trough
Part No. | e.chain® | Rotation angle | Outer-Ø | Inner-Ø | Height | max. Ltg. Ø | [°] | [mm] | [mm] | [mm] | [mm] |
---|---|---|---|---|---|---|---|
IE14.1.400.80 | B15i.038.038/080.0 | 400 | 400 | 150 | 80 | 7,5 | Request |
IE14.1.600.100 | E4.21.050.048/160.0 | 460 | 600 | 300 | 100 | 9,5 | Request |
IE14.1.800.150 | E4.21.100.100/160.0 | 420 | 800 | 300 | 150 | 18 | Request |
IE14.1.900.170 | E4.32.10.075/200.0 | 440 | 900 | 400 | 170 | 15 | Request |
IE14.1.1200.220 | E4.32.15.150/200.0 | 380 | 1.200 | 400 | 220 | 28 | Request |
IE14.1.1500.230 | E4.42.15.125/400.0 | 490 | 1.500 | 800 | 230 | 25 | Request |
IE14.1.1800.270 | E4.42.20.200/400.0 | 450 | 1.800 | 800 | 270 | 38 | Request |