Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Low mass and dimensions within the working area

... control from outside ...

linear module
One linear module with two directions of motion which can be controlled separately. This way, both drives are located outside the working area. This saves space and no unnecessary motor weight is moved. The linear guide is torque resistant and thanks to the compact modular construction, high speeds can be reached with low power.
 

Self-lubricating

Silent and light weight

No electronics in the working area

Compact structure

Corrosion-resistant

Typical applications: Medical devices, Pick & Place, gripper systems
 
slq order key

Dimensions [mm]

Part No. max. F axial LH1 LH2 H H1 ha A E1 E2 E3 B1 B2 lt d1 d2 ts
[N]
SLQ-1210-... 200 500 200 30 58 15 108 94 44 46,5 68 28 22 12 12 6,6 Request
Delivery time

Delivery

as of november

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH