Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Office cable management made easy with OCR e-chain®

Magnetic mounting clips for intermediate attachment of the OCR office chain at any point along its length

Routing cables at home or in the office is often a difficult task. It is therefore important for the large number of cables involved in connecting printers or monitors, for example, to be routed safely and securely. This is due to furniture becoming ever more multifunctional in order to make workplaces as flexible as possible. The OCR furniture chain from igus® means that the routing of cables not only becomes more practical, but also safer and more secure. The furniture chain is easy to use - just press the cables into the chain. Its mounting brackets can be used to attach the chain with adhesive, screws or magnets, which means that it can be relocated to new positions at will. The new intermediate bracket now makes it possible to attach parts of the chain to metal surfaces with simple magnetic clips.
  • Intermediate attachment possible at any point
  • Can be easily clipped onto the chain
  • Can be attached with integrated magnets, adhesive strip or screws
  • Save time: cables fitted quickly, with "easy" design
  • Abrasion-optimised: cable-friendly thanks to smooth interior
  • Flexible fitting
  • Each chain link can be either a flexible or fixed version
  • reddot design award winner 2018
Order now!


Design principle

OCR office e-chain The cable chain OCR is rigid in the compressed state.
OCR office e-chain To extend the OCR cable guide, simply pull it apart.
OCR office e-chain Flexible when extended.
OCR office e-chain The flexible mounting brackets can be glued in place or attached with the integrated magnets.
OCR office e-chain Fixed on wood.
OCR office e-chain Or simply screwed in.

Installation dimensions

OCR office e-chain
OCR extended, flexible laying
Inner height [hi]: 14.5mm
Pitch: 25mm
Links/m: 40
corresponds to: 1,000mm
OCR compressed, locked
Inner height [hi]: 14.5mm
Pitch: 20mm
Links/m: 50
corresponds to: 1,000mm

You might also be interested in this

Cable chain ZF14

Cable chain ZF14

Easy to fill even when installed, attractive design.
Cable guides for office and furniture

More cable chains

Discover more cable chains for offices and furniture.
Furniture-making/industrial design

Furniture-making/industrial design

Find out more about our motion plastics in the furniture industry.

Contact an e-chain® cable carriers expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

Scott Parker
Product Manager - Canada
(800) 965-2496

Contact an e-chain® expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH