Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Addition: drylin® GRR lightweight z axis with direct drive via rack

Lightweight & fast operation

The drylin GRR is the lightest z axis for strokes up to 750mm. Due to the transparent design and the consistent use of lightweight materials such as aluminium and polymers, the GRR is suitable for high rates of acceleration and speeds.  The GRR is therefore ideal for e.g. linear robot applications. The Z axis is driven by means of a direct-drive rack.

Benefits:

  • Lightweight Z axis for stroke up to 750mm
  • Low inertia due to aluminium and plastic
  • For fast operation
  • Optimally as z axis for line and room linear robots
  • Direct rack drive
  • Torsionally rigid due to drylin AWMR aluminium hollow shafts
  • Self-lubricating and maintenance-free due to drylin R linear liners

Typical application areas:handling, sprue pickers, room linear robots, lift equipment, lab automation
drylin GRR

drylin GRR
drylin GRR

Technical data & dimensions

Part No.max.
stroke length
 
[mm]
Weight
 

[kg]
Additional
(per 100mm)
 
[kg]
Transmission ratio
[mm/rev]
Tooth profileMax. stat.
load capacity
axial
[N]
  
GRR-128075086012072,26Module 150 Request
 
Part No.E3E4g3gt3E5E6g1sdstb1 
GRR-12803241M5124520M584,53
 
Part No.LAHlwhwlzdzfltE1E2g2 
GRR-1280124100341006218102123025M4-10


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH