180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Thanks to the double belt, the ZLWT tandem toothed belt axis is ideal if several linear carriages need to be moved quickly and independently of each other. The motors can be mounted on one side or on both sides. A parallel synchronous drive is also possible.
Part No. | max. stroke length [mm] | Transmission [mm/rev] | Tooth profile | Toothed belt material | Toothed belt tension [N] |
[kg] | Weight (per 100mm) [kg] | ||
---|---|---|---|---|---|---|---|---|---|
ZLWT-10160 | 2000 | 75 | 3M | Neoprene with fibre glass | 200 | 4.0 | 0.25 | Request | |
ZLWT-10200 | 2000 | 75 | 3M | Neoprene with fibre glass | 200 | 4.5 | 0.30 | Request | |
ZLWT-20200 | 3000 | 144 | 8M | PU with stainless steel | 750 | 11.0 | 0.50 | Request | |
ZLWT-20300 | 3000 | 144 | 8M | PU with stainless steel | 750 | 12.5 | 0.65 | Request |
Part No. | A | AI | H | E2 | E3 | E4 | C4 | f | lt | ha | lz | l | d2 H7 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLWT-10160 | 193 | 150/200/250 | 40 | 180 | Al-13 | 90 | 240 | 1 | 74 | 18.0 | 18 | 448 | 10 | |
ZLWT-10200 | 233 | 150/200/250 | 40 | 220 | Al-13 | 120 | 240 | 1 | 74 | 18.0 | 18 | 448 | 10 | |
ZLWT-20200 | 252 | 200/250/300/350 | 63 | 234 | Al-18 | 120 | 240 | 1 | 98 | 28.5 | 27 | 596 | 14 | |
ZLWT-20300 | 352 | 200/250/300/350 | 63 | 334 | Al-18 | 200 | 240 | 1 | 98 | 28.5 | 27 | 596 | 14 |
Part No. | d3 | g3 | D | K for DIN912-M6 | at | lt2 | lu | V [mm/rev] Standard | |
---|---|---|---|---|---|---|---|---|---|
ZLWT-10160 | 38 | M4 | 10 | M6 | 107 | 59 | 20 | 75 | |
ZLWT-10200 | 38 | M4 | 10 | M6 | 107 | 59 | 20 | 75 | |
ZLWT-20200 | 60 | M5 | 20 | M8 | 122 | 78 | 40 | 144 | |
ZLWT-20300 | 60 | M5 | 20 | M8 | 122 | 78 | 40 | 144 |