Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Solutions for plates

You don't have to go to China to cut costs.
Our customers replace metallic bearings by the state-of-the-art plastics from Cologne. In the engine compartment, undercarriage, brake caliper, transmission and in more than 50 other locations.

iglide® Clip On-Design

Connect & rest

iglide® Clip On-Design

Compensation of axial clearance

Captive pre-assembly possible

Electrically conductive materials optionally available

Pressure-resistant materials up to 11,600 psi


iglide® MKM - Flange bushing

Screw in & ready

iglide® MKM - Flange bushing

Made of unfilled, elastic materials like iglide® M250 or iglide® RN27.

"Right" axial thrust surfaces on both sides

Simple, automated flanging

Tolerance compensation through axial pretension

Riveting too as an alternative

2,900 psi* per material possible


iglide® Clips bearing

Clip on & ready

iglide® Clips bearing

The solution for simple mountings, perforated sheet housings

Axial safety through the 2nd flange

Simple installation by wrapping - for automated processes and large volumes

In particularly pressure-resistant iglide® materials possible, e.g. iglide® GLW up to 11,600 psi*


iglide® MDM - Double flange bushing

Press & plug

iglide® MDM - Double flange bushing

Made of unfilled, elastic materials like iglide® M250 or iglide® RN27.

"Right" axial thrust surfaces on both sides

Flanging not required

Only limited automatic installation

2,900 psi* per material possible


*Average recommended static surface pressure at room temperature


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH