Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Cost reduction through iglide® intermediate diameter

… new intermediate sizes of bar stock

New intermediate sizes for bar stocks
New iglide® bar stock diameters of 15, 25, 35, 45 and 55 mm for more efficient production of self-lubricating and maintenance free components while improving the friction coefficients as well as for the substantial increase in service life.
 

Cost reduction through material savings

Faster machining

Precise production of components with tighter tolerances

Autumn News

iglide A160
iglide® A160
NEW Ø40 mm
iglide® A181
iglide® A160
NEW Ø35,40,45,50 mm
iglide® A350
iglide® A160
NEW Ø10,15 mm
iglide® J3
iglide® J3
NEW Ø15 mm
iglide® J260
iglide® J3
NEW Ø60 mm
iglide® J350
iglide® J3
NEW Ø65 mm
iglide® P210
iglide® P210
NEW Ø45 mm
iglide R
iglide® R
NEW Ø65 mm

iglide® A160

Ordering number Outside diameter Length*
More about selected part:
myCatalog myCatalog

iglide® A181

Ordering number Outside diameter Length*
More about selected part:
myCatalog myCatalog

iglide® A350

Part Number   Outside diameter length*    
More about selected part:
myCatalog myCatalog

iglide® J3

Ordering number Outside diameter Length*
More about selected part:
myCatalog myCatalog

iglide® J260

Ordering number Outside diameter Length*
More about selected part:
myCatalog myCatalog

iglide® J350

Part Number   Outside diameter length*    
More about selected part:
myCatalog myCatalog

iglide® P210

Part Number   Outside diameter Length*    
More about selected part:
myCatalog myCatalog

iglide® R

Ordering number Outside diameter Length*
More about selected part:
myCatalog myCatalog
Delivery

Delivery

from stock/ex stock


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH