180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Gradient glass-fiber cable for heavy duty use
Halogen-free
Low-temperature-flexible up to -40 °F
Outer jacket on TPE base
Minimum bending radius: 15 x cable diameter
Gradient glass-fiber cable for heavy duty use
Halogen-free
Low-temperature-flexible up to -40 °F
Outer jacket on TPE base
Minimum bending radius: 15 x cable diameter
CAT5 cable
Resistant to oil, organic oil
Nominal voltage: 30 V.
External jacket on the basis of TPE
Minimum bending radius: 12,5 x cable diameter
CAT5 cable
Oil-resistant
Nominal voltage: 30 V.
Outer jacket on PVC base
Minimum bending radius: 12,5 x cable diameter
CAT5 cable
Oil-resistant
flame-retardant
Nominal voltage: 50 V
Outer jacket on PVC base
Minimum bending radius: 15 x cable diameter
CAT5 cable
Resistant to oils and coolants
Halogen-free
Flame-retardant
External jacket on the basis of PUR
Minimum bending radius: 12,5 x cable diameter
CAT5 cable
Jacket based on iguPUR
Overall Shield
Oil-resistant
Flame-retardant
Minimum bending radius: 15 x cable diameter
CAT5 cable
Oil-resistant
UV-resistant
Torsion-resistant, tin-plated braided copper shield
External jacket on the basis of PUR
Minimum bending radius: 10 x cable diameter
CAT5 cable
Oil-resistant
UV-resistant
External jacket on the basis of PUR
Minimum bending radius: 10 x cable diameter
CAT5 cable
Resistant to oil, organic oil
Nominal voltage: 30 V.
External jacket on the basis of TPE
Minimum bending radius: 12,5 x cable diameter
CAT5 cable
Oil-resistant
Nominal voltage: 30 V.
Outer jacket on PVC base
Minimum bending radius: 12,5 x cable diameter
CAT5 cable
Resistant to oils and coolants
Halogen-free
Flame-retardant
External jacket on the basis of PUR
Minimum bending radius: 12,5 x cable diameter
CAT5 cable
Oil-resistant
UV-resistant
External jacket on the basis of PUR
Minimum bending radius: 10 x cable diameter
CAT6 bus cable
Resistant to oils including organic oils
Overall Shield
Flame-retardant
External jacket on the basis of TPE
Hydrolyze- and microbe-resistant
Minimum bending radius: 10-12,5 x cable diameter
CAT6 special cable
Oil-resistant
Outer jacket on PVC base
Overall Shield
Flame-retardant
Minimum bending radius: 12,5 x cable diameter
CAT6 special cable
PUR outer jacket
Overall Shield
Resistant to oils and coolants
Notch resistant
PVC- and halogen-free
Flame-retardant
Hydrolyze- and microbe-resistant
Minimum bending radius: 12,5 x cable diameter
CAT6 special cable
PUR outer jacket
Overall Shield
Resistant to oils and coolants
Notch resistant
PVC- and halogen-free
Flame-retardant
Hydrolyze- and microbe-resistant
Minimum bending radius: 12,5 x cable diameter
CAT6A special cable
PUR outer jacket
Overall Shield
Resistant to oils and coolants
Notch resistant
Flame-retardant
Hydrolyze- and microbe-resistant
Minimum bending radius: 10 x cable diameter
CAT6A special cable
PVC outer jacket
Overall Shield
Oil-resistant
Flame-retardant
Minimum bending radius: 12,5 x cable diameter
CAT6A special cable
TPE outer jacket
Overall Shield
Resistant to oils including organic oils
Flame-retardant
Hydrolyze- and microbe-resistant
Minimum bending radius: 10-12,5 x cable diameter
CAT7 special cable
TPE outer jacket
Overall Shield
Resistant to oils including organic oils
Flame-retardant
Hydrolyze- and microbe-resistant
Minimum bending radius: 10-12,5 x cable diameter
CAT7 special cable
For torsionable stressing capacity
PUR outer jacket
Overall Shield
Resistant to oils and coolants
Notch resistant
Flame-retardant
Hydrolyze- and microbe-resistant
Minimum bending radius: 12,5 x cable diameter
Profibus-cables
Oil-resistant
UV-resistant
Flame-retardant
Outer jacket on PVC base
Minimum bending radius: 12,5 x cable diameter
Profibus-cables
Resistant to oils and coolants
UV-resistant
Flame-retardant
External jacket on the basis of PUR
Minimum bending radius: 12,5 x cable diameter
Profibus-cables
Oil-resistant
UV-resistant
Flame-retardant
External jacket on the basis of TPE
Minimum bending radius: 10-12,5 x cable diameter
Profinet cables
Oil-resistant
UV-resistant
Flame-retardant
Outer jacket on PVC base
Minimum bending radius: 12,5 x cable diameter
Profinet cables
Oil-resistant
UV-resistant
Flame-retardant
Outer jacket on PUR base
Minimum bending radius: 12,5 x cable diameter
Profinet cables
Oil-resistant
UV-resistant
Flame-retardant
Outer jacket on TPE base
Minimum bending radius: 10-12,5 x cable diameter
Profinet cables
PVC outer jacket
Flame-retardant
Overall Shield
Minimum bending radius: 15 x cable diameter
Profinet cables
iguPUR outer jacket
Overall Shield
Oil-resistant
Flame-retardant
Minimum bending radius:15 x cable diameter
Profinet cables
For torsionable stressing capacity
PUR outer jacket
Overall Shield
Resistant to oils and coolants
Notch resistant
Flame-retardant
Minimum bending radius: 5 x cable diameter
Monday to Friday from 8 am - 5 pm
24h