Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Linear rails: drylin® W & T

Design a linear rail to your exact specs or perform a simple one to one replacement

With drylin® T, you can rely on a tried-and-tested linear rail system that has identical dimensions to conventional recirculating ball bearing systems. This makes a one to one replacement very easy. drylin® W linear rails provide you with the greatest possible flexibility and variety in the design of your linear rails. Optimum load distribution is a further argument in drylin® W.
drylin W linear rail

drylin® W linear rail

  • Flexible arrangements with a large number of carriages, rails  and plain bearings
  • Optimum load distribution
  • Carriages in various widths and lengths
  • Curved rails available
  • Quick assembly
»  More information on drylin® W
Purchase drylin® W here
drylin T linear rail

drylin® T linear rail

  • One-to-one alternative recirculating ball bearing systems
  • Identical connector and hole dimensions
  • Robust carriages with high static load capacity
  • Optionally with/without adjustable bearing clearance
  • Automatic clearance adjustment optional
»   More information on drylin® T
Purchase drylin® T here
drylin® linear rail configurator

Configure your linear rail in 5 steps

  • Individual linear system
  • Quick and easy configuration
  • Calculate the service life
  • Obtain CAD drawing
  • Order or submit an enquiry online
  • Obtain further information
To the configurator

Shock Resistant
drylin® linear guides can cope with high temperatures, strong vibrations and more
Resistant to dirt
drylin® linear guides can be deployed even in applications involving sand, chips, swarf and dust
Corrosion-resistant
Corrosion and media-resistant for deployment under water
Lightweight
Up to 75% lighter thanks to high-performance polymers
Quiet
Around 4 times quieter than equivalent linear bearings made of metal
Hygienic
All systems operate without external lubrication and are thus extremely clean

Low-profile guide systems for small installation spaces

The drylin® N low-profile guide system is a linear system for small installation spaces.
The small installation heights of 6 to 12 mm are especially space-saving.
The combination of plastic and anodised aluminium is especially lightweight in addition.  
To drylin® N low-profile guide system
drylin® N low-profile guide system

More information about drylin® linear rails & assemblies

News 2019

All new igus® products for 2019 in one catalog.
More information
Test laboratory: linear guides

Tested!

More than 500 experiments per year in the 250 m² large test laboratory.
drylin® test laboratory

Linear rail application examples


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH