180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® H1 | test method |
Density | g/cm³ | 1,53 | |
Paint | cream | ||
Max. moisture absorption at 73° F/50% R. H. | Wt.-% | 0,1 | DIN 53495 |
Max. moisture absorption | Wt.-% | 0,3 | |
Coefficient of surface friction, dynamic, against steel | µ | 0,06 - 0,20 | |
P x v value, max. (dry) | psi x fpm | 22,800 | |
Mechanical properties | |||
Modulus of elasticity | psi | 406,100 | DIN 53457 |
Tensile strength at 68° F | psi | 7,977 | DIN 53452 |
Compressive strength | psi | 11,310 | |
Permissible static surface pressure (68° F) | psi | 11,600 | |
Shore D hardness | 77 | DIN 53505 | |
Physical and thermal properties | |||
Upper long-term application temperature | °F | 392 | |
Upper short-term application temperature | °F | 464 | |
Lower application temperature | °F | -40 | |
Thermal conductivity | [W/m x K] | 0,24 | ASTM C 177 |
Coefficient of thermal expansion | [K-1 x 10-5] | 6 | DIN 53752 |
Electrical properties | |||
Specific volume resistance | Ωcm | > 1012 | DIN IEC 93 |
Surface resistance | Ω | > 1011 | DIN 53482 |
fpm | Rotating | Oscillating | Linear |
Continuous | 393 | 196 | 984 |
Short Term | 492 | 295 | 1378 |
iglide® H1 | Application Temperature |
Lower | - 40 °F |
Upper, long-term | + 392 °F |
Upper, short-term | + 464 °F |
Additional axial securing | + 176°F |
iglide® H1 | Dry | Grease | Oil | Water |
Coefficients of friction µ | 0,06 - 0,2 | 0,09 | 0,04 | 0,04 |
Diameter d1 [mm] | Shaft h9 [mm] | iglide® H1 F10 [mm] |
up to 3 | 0 - 0,025 | +0,006 + 0,046 |
> 3 bis 6 | 0 - 0,030 | +0,010 + 0,058 |
> 6 bis 10 | 0 - 0,036 | +0,013 + 0,071 |
> 10 bis 18 | 0 - 0,043 | +0,016 + 0,086 |
> 18 bis 30 | 0 - 0,052 | +0,020 + 0,104 |
> 30 bis 50 | 0 - 0,062 | +0,025 + 0,125 |
> 50 bis 80 | 0 - 0,074 | +0,030 + 0,150 |
Medium | Resistance |
Alcohol | + |
Hydrocarbons, chlorinated | + |
Greases, oils, without additives | + |
Fuels | + |
Weak acids | + to 0 |
Strong acids | + to - |
Weak alkaline | + |
Strong alkaline | + to - |
Specific forward resistance | > 1012 Ωcm |
Surface resistance | < 1011 Ω |