180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® A180 | Test method |
Density | g/cm³ | 1,46 | |
Color | White | ||
Max. moisture absorption at 73° F/50% R. H. | % weight | 0,2 | DIN 53495 |
Max. moisture absorption | % weight | 1,3 | |
Coefficient of surface friction, dynamic, against steel | µ | 0,05 - 0,23 | |
p x v value, max. (dry) | psi x fpm | 8750 | |
Mechanical properties | |||
Modulus of elasticity | psi | 333,600 | DIN 53457 |
Tensile strength at 68° F | psi | 12,760 | DIN 53452 |
Compressive strength | psi | 11,310 | |
Permissible staticsurface pressure (68° F) | psi | 4,060 | |
Shore D hardness | 76 | DIN 53505 | |
Physical and thermal properties | |||
Upper long-term application temperature | °F | 194 | |
Upper short-term application temperature | °F | 230 | |
Lower application temperature | °F | -58 | |
Thermal conductivity | [W/m x K] | 0,25 | ASTM C 177 |
Coefficient of thermal expansion (at 73° F) | [K-1 x 10-5 ] | 11 | DIN 53752 |
Electrical properties | |||
Specific fvolume resistance | Ωcm | > 1012 | DIN IEC 93 |
Surface resistance | Ω | > 1011 | DIN 53482 |
m/s | Rotating | Oscillating | Linear |
Constant | 0,8 | 0,6 | 3,5 |
Short-term | 1,2 | 1 | 5 |
iglide® A180 | Application temperature |
Lower | - 58 °F |
Upper, long-term | +194 °F |
Upper, short-term | + 230°F |
Additional axial securing | + 140°F |
iglide® A180 | Dry | Grease | Oil | Water |
Coefficients of friction µ | 0.05 - 0.23 | 0.09 | 0.04 | 0.04 |
Diameter d1 [mm] | Shaft h9 [mm] | iglide® A180 E10 [mm] |
Up to 0.5 | 0 - 0,025 | +0,014 + 0,054 |
> 3 to 6 | 0 - 0,030 | +0,020 + 0,068 |
> 6 to 10 | 0 - 0,036 | +0,025 + 0,083 |
> 10 to 18 | 0 - 0,043 | +0,032 + 0,102 |
> 18 to 30 | 0 - 0,052 | +0,040 + 0,124 |
> 30 to 50 | 0 - 0,062 | +0,050 + 0,150 |
Medium | Resistance |
Alcohol | + |
Hydrocarbons, chlorinated | + |
Greases, oils, without additives | + |
Fuels | + |
Weak acids | 0 to - |
Strong acids | - |
Weak alkaline | + |
Strong alkaline | + to 0 |
Specific forward resistance | > 1012 Ωcm |
Surface resistance | > 1011 Ω |