180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® W300 | Test method |
Density | g/cm³ | 1.24 | |
Color | Yellow | ||
Max. humidity absorption at 73° F/50% R. H. | Wt.-% | 1.3 | DIN 53495 |
Max. water absorption | Wt.-% | 6.5 | |
Coefficient of surface friction, dynamic, against steel | µ | 0.08 - 0.23 | |
p x v value, max. (dry) | psi x fpm | 6,600 | |
Mechanical properties | |||
Modulus of elasticity | psi | 507,600 | DIN 53457 |
Tensile strength at 68° F | psi | 18,130 | DIN 53452 |
Compressive strength | psi | 8,847 | |
Permissible static surface pressure (68° F) | psi | 8,702 | |
Shore D hardness | 77 | DIN 53505 | |
Physical and thermal properties | |||
Max. long-term application temperature | °F | 194 | |
Max. short-term application temperature | °F | 356 | |
Min. application temperature | °F | -40 | |
Thermal conductivity | [W/m x K] | 0.24 | ASTM C 177 |
Coefficient of thermal expansion | [K-1 x 10-5 ] | 9 | DIN 53752 |
Electrical properties | |||
Specific volume resistance | Ωcm | > 1013 | DIN IEC 93 |
Surface resistance | Ω | > 1012 | DIN 53482 |
fpm | Rotating | Oscillating | Linear |
Constant | 196 | 137 | 787 |
Short-term | 492 | 354 | 1181 |
iglide® W300 | Application temperature |
Lower | - 40 °F |
Upper, long-term | + 194 °F |
Mechanically secured | + 266 °F |
Upper, short-term | + 356 °F |
Additional axial securing | + 140 °F |
iglide® W300 | Dry | Grease | Oil | Water |
Coefficients of friction µ | 0.08 - 0.23 | 0.09 | 0.04 | 0.04 |
Diameter d1 [inches] | Shaft h9 [inches] | iglide® W300 E10 [inches] |
Up to 0.0197 | 0 - 0.000984 | +0.0005512 + 0.0021260 |
> 0.1181 to 0.2362 | 0 - 0.001181 | +0.0007874 + 0.0026772 |
> 0.2362 to 0.3937 | 0 - 0.001417 | +0.0009842 + 0.0032677 |
> 0.3937 to 0.7087 | 0 - 0.001693 | +0.0012598 + 0.0040157 |
> 0.7087 to 1.1811 | 0 - 0.002047 | +0.0015748 + 0.0048819 |
> 1.1811 to 1.9685 | 0 - 0.002441 | +0.0019685 + 0.0059055 |
> 1.9685 to 3.1496 | 0 - 0.002913 | +0.0023622 + 0.0070866 |
> 3.1496 to 4.7244 | 0 - 0.003425 | +0.0028346 + 0.0083464 |
> 4.7244 | 0 - 0.003937 | +0.0033464 + 0.0096456 |
Medium | Resistance |
Alcohol | + to 0 |
Hydrocarbons, chlorinated | + |
FGreases, oils, without additives | + |
Fuels | + |
Diluted acids | 0 to - |
Strong acids | - |
Diluted bases | + |
Strong bases | 0 |
Specific volume resistance | > 1013 Ωcm |
Surface resistance | > 1012 Ω |