180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Off-the-shelf slewing rings ready to ship within 24 hours
Custom hole patterns/machining available
Downloadable CAD files
Lifetime calculation
Custom options (e.g. gears, stainless versions)
Technical support inc. on-site assistance within 36 hours
Low cost
No minimum order
Free samples
Slewing ring bearing with high rigidity
Applicable up to 356°F, high chemical resistance
Available with seal
Slewing ring with extremely low weight
Outer ring made of anodized aluminum or stainless steel (V4A)
Only 0.75 lbs / ft screw torque provides up to 7 lbs / ft of holding force
Easy to screw onto outer ring
M6 threaded hole clamp
Made of aluminum
Available in stainless steel
For quick and easy drive coupling
Made of aluminum
Available in stainless steel upon request
For use when mounting slewing ring flush to a surface
Easier, more flexible mounting
Custom holes available
Made of aluminum
Available in stainless steel