Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
PRT-04

Product study PRT-06-100 for particularly cost-effective bearing solutions made of iglidur® J sliding elements and aluminium or stainless steel sheets

Up to 85% more cost-effective and at 8mm only half the height of the PRT-04

The new PRT slewing ring bearing offers several advantages: it is particularly light, flat and cost-effective.
Lightweight and space-saving: at just 8mm, the new PRT is only half the height of the slewing ring bearing from the PRT-04 series. The thin design saves a lot of material compared to other slewing ring ball bearings, which helps significantly reduce the overall weight of the slewing ring bearing. 
In addition, the design is up to 85% more cost-effective than the PRT-04 series. 
Tech up

Tech up

  • Wide range of products and durable material combinations
Cost down

Cost down

  • The new PRT-06 series is lightweight and affordable
Proof

Proof

  • Up to 85% more cost-effective and at 8mm only half the height of the PRT-04
Sustainability

Sustainability

  • Environmentally friendly use in dry operation, 100% lubrication-free

PRT size comparison

With a height of only 8mm, particularly slim compared to the -01 and -04 series

Simple & efficient: Tailor-made solutions for your application

✅ 8mm installation height 
✅ Aluminium or stainless steel 
✅ Up to 85% more cost-effective than the PRT-04
✅ Ready to install and easy to assemble
✅ 100% free from maintenance and lubrication
 


Our new slewing ring bearing products in 2024
▶ Discover now

PRT News 2023

Interactive new products catalogue

Interactive new products catalogue In addition to the product presentation with technical data, dimensions and images, the interactive catalogue contains links to the online shop, white papers, blog articles and explanatory videos.
To the catalogue

What is iglidur?

iglidur plain bearings under scrutiny What are iglidur materials made of? 
What is behind the self-lubricating effect? Learn more about the mode of operation of iglidur plain bearings.

Online configurator

PRT configurator Find the right solution quickly
After just a few clicks, our online tool shows you the right slewing ring bearing for your application and calculates the expected service life. 


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH