Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

RBR rotating energy supply 200P

Complete system with plastic guide trough, 360° rotation angle

The Reverse Bend Radius 200P rotating energy supply is a plastic trough for measuring and handling machines.  The guide is also suitable for camera applications. It requires no sliding contacts and is protected from corrosion.
 
Technical data:

  • Maximum angle of rotation: 360° 
  • Outer diameter: 196mm, inner diameter: 96mm, height: 50mm
  • Article Number e-chain® 06.30.018/018.0 – 14 chain links 
  • Mounting bracket 060.30.12PZ 
  • The tribotape used reduces displacement forces
Contact an igus® expert now

Tech up

Tech up

  • No sliding contacts, all media in a single system  
  • Complete system with e-chain® moving arm and integrated strain relief  
  • Can be combined with the iglidur®  PRT-01-200-TO-AT10 slewing ring bearing  
  • Weight saving -85% vs. Steel guide trough 
  • Protected against corrosion 
Cost down

Cost down

  • 70 % more cost-effective than a comparable steel guide trough
  • No project planning costs 
  • No minimum purchases – low system price, no minimum order 
  • Can be delivered pre-assembled - reducing on-site installation costs 
Proof

Proof

  • 85% less weight than a comparable steel component. 
  • Costs 70% less than a comparable steel guide trough
Sustainability

Sustainability

  • Simplified guide trough manufacturing process. Production at only one location -> 3D printer.   
  • No need for sheet metal cutting, rolling, welding or galvanizing/passivating. 
  • Can be produced from recycling material  
  • Have your energy chains processed as part of the igus chainge recycling program no matter which manufacturer they came from
  • igus supports the circular economy for plastics and is investing in chemicla recycling

Tests

Weight saving

Weight test for the 200P rotating energy supply The plastic 200P rotary union weighs substantially less than a comparable steel guide trough. Using the 200P reduces weight by 85%

Cost savings

200P rotating energy supply cost test The 200P Reverse Bend Radius rotary union also costs much less than a comparable steel guide trough. Specifically, it costs 70% less.

Application example with Reverse Bend Radius rotating energy supply



Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH