triflex® R cable retraction systems for multi-axis robots

triflex® R cable retraction systems guide the cable carrier to prevent loops in the robot’s work area. igus® offers a pneumatic retraction system with a continuously adjusting retraction force for the TRC, TRE and TRCF series; a space-saving modular retraction system for the TRC and TRE series; a linear retraction system for the TRC, TRE and TRCF series that’s made for welding, riveting and assembly robots; and a cost-effective retraction system for the TRC and TRE series that’s made for robots with small to medium load capacities.

Benefits:
  • Guides carriers to prevent loops in robot's path
  • Linear system for welding, riveting, nailing robots
  • Wheel system for small robots to prevent loops
  • Pneumatic system to avoid loops on robots' wrist
  • Compact, modular system for industrial robots

Looking for a free assembly guide that includes detailed assembly instructions, checklists, troubleshooting, installation steps and more?

Browse retraction systems

RSE Linear

triflex RSE linear

Retraction system for welding, riveting & nailing robots

  • Available in all sizes 40mm - 100mm, can be mounted on one system
  • Shorter cable lengths, because there is no deflection
  • Cost-effective, space-saving design
  • Less deflection points, greater process reliability for laser light cables and supply hoses
Shop now

RSE Wheel

RSE wheel

Retraction system for small robots to prevent loops

  • Responds extremely quickly, even with highly dynamic robot programs
  • Low load on robot, no affect on handling capacity
  • Universally adjustable assembly consoles
  • Self-lubricating drylin® W linear guide
  • For max DoF, cable diameters up to 15mm
Shop now

RSP

RSP

Pneumatic retraction system avoids loops on robot’s wrist

  • Larger carriers guided safely up to ø 125 mm
  • Adjustable, variable pull-back force made possible by a pressure control valve
  • Virtually constant power flow over the complete travel, even with heavy fillings.
  • Limit position can be monitored, therefore avoiding significant damage during failures.
  • Larger pull-back forces for RS system
Shop now

RS

RS

Compact, modular system for all industrial robot motions

  • Can be extended or shortened, chain link by chain link
  • Easy to fill from the outside (TRE)
  • Fixed bending radius stop to prevent "cable stress"
  • High torsionability, up to 360° (TRC.70)
  • Free from getting stuck in the interfering edges (TRC)
  • High tensile strength with ball-socket connection
  • Maintenance-free, self-lubricating, no guide required
Shop now


Application Assistance

For further questions or product information, please contact:

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH